Contact us

A new window will open A new window will open

Microcontrollers for Printers and Multi-Function Printers

Color printers are progressing toward higher image quality. Toshiba's semiconductors for printers support many different kinds of equipments to provide sharp colored, fast and high-precision printing. In today's business world, seamless solutions suitable for the Internet environment are required and printers evolve to the core network equipments that allow users to exchange information and communicate each other, as well as copy and scan.
Toshiba strongly supports customers in developing multi-function printers by providing image sensors, system control MCUs, image processing SoCs and analog ICs.

The Basic Concept of The Product

According to the system configuration, the MCUs controlling a engine of all-in-one printer are required to have various functions for controlling printing, paper feed and heater temperature. The display unit needs features for controlling the display panel such as LCD, buttons and a touch panel. Toshiba provides the best MCUs for these requirements.

System Block

System block of Microcontrollers (MCU) for Printers and All-In-One Printers

Features

Features of Microcontrollers (MCU) for Printers and All-In-One Printers

System Control - The flexibility to handle the various communication interfaces

  • Built-in USB 2.0 (device) controller

Recommended products >> TMPM367

  • Built-in CAN + USB 2.0 (Host & Device) controller

Recommended products >> TMPM368

  • Built-in CAN + USB 2.0 (Host & Device) + Ethernet Mac controller

Engine Control

  • Engine Control

Recommended Products >> Arm® Cortex® -M0 Core Based Microcontroller; TX00 Series  TMPM036 / TMPM037

Recommended Products >> Arm® Cortex® -M3 Core Based Microcontroller; TXZ3 Series  TMPM3H

Recommended Products >> Arm® Cortex® -M4 Core Based Microcontroller with FPU; TX04 Series  TMPM461 / TMPM462

Recommended Products >> Arm® Cortex® -M4 Core Based Microcontroller with FPU; TXZ4 Series  TMPM4G

  • Heating Control

Recommended Products >> Arm® Cortex® -M3 Core Based Microcontroller; TX03 Series  TMPM380 / TMPM383

Recommended Products >> Arm® Cortex® -M3 Core Based Microcontroller; TXZ3 Series  TMPM3H

Input Part, Option Control

  • Scanner Control, ADF Control

Recommended Products >> Arm® Cortex® -M0 Core Based Microcontroller; TX00 Series  TMPM036 / TMPM037

Recommended Products >> Arm® Cortex® -M3 Core Based Microcontroller; TX03 Series  TMPM365 / TMPM367 / TMPM368 / TMPM369

Recommended Products >> Arm® Cortex® -M3 Core Based Microcontroller; TXZ3 Series  TMPM3H

Recommended Products >> Arm® Cortex® -M4 Core Based Microcontroller with FPU; TX04 Series  TMPM461 / TMPM462

Recommended Products >> Arm® Cortex® -M4 Core Based Microcontroller with FPU; TXZ4 Series  TMPM4G

Display Section

Recommended Products >> Arm® Cortex® -M0 Core Based Microcontroller; TX00 Series  TMPM037

Recommended Products >> Arm® Cortex® -M3 Core Based Microcontroller; TX03 Series  TMPM330 / TMPM332 / TMPM333

Power Supply

  • Power Monitor

Recommended Products >> Arm® Cortex® -M0 Core Based Microcontroller; TX00 Series  TMPM061

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* All other company names, product names, and service names mentioned herein may be trademarks of their respective companies.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.