Contact us

A new window will open A new window will open

DC-DC Converters (Isolated)

Circuit Example (Half-Bridge)

img_isolated_half_01_e

Circuit Example (Forward: Up to 200 W)

img_isolated_forward_01_e

Circuit Example (Full-Bridge: Up to 1 kW)

img_isolated_full_01_e

Features
  • Isolated DC-DC converters are widely used for applications in which there is a large difference between input and output voltages. Isolated half-bridge and full-bridge converters can handle up to 1 kW or so. Isolated DC-DC converters are used in power supplies for cell sites where direct-current distribution is utilized. They are used for both step-down and step-up voltage conversion.
Application Examples
  • DC-DC converters for communication applications
  • Regulated power supplies
Recommended Parts
Output Power (W) Up to 50
Forward
Up to 150
Half-Bridge
Up to 300
Full-Bridge
Up to 500
Full-Bridge
Up to 1000
Full-Bridge
DC-DC Conversion
(Primary-Side Switch)
Low-Voltage
Power MOSFETs
VDSS = 60 V TPH4R606NH TPH2R306NH TPH2R306NH
(2parallel)
VDSS = 80 V TPH8R008NH TPH4R008NH TPH4R008NH
(2parallel)
VDSS = 100 V TPH8R80ANH TPH4R50ANH TPH4R50ANH
(2parallel)
VDSS = 150 V TPN5900CNH
TPH3300CNH
VDSS = 200 V TPN1110ENH
TPH1110ENH
TPH6400ENH
VDSS = 250 V TPH1110FNH
DC-DC Conversion
(Secondary-Side Switch)
Low-Voltage
Power MOSFETs
VDSS = 30 V
(Vout = 3.3 V)
TPN6R003NL
TPN4R003NL
TPH1R403NL
TPHR9003NL
TPHR9003NL
(2parallel)
TPHR9003NL
(4parallel)
TPHR9003NL
(8parallel)
VDSS = 40 V
(Vout = 5 V)
TPHR8504PL TPHR8504PL
(2parallel)
TPHR8504PL
(4parallel)
VDSS = 60 V
(Vout = 12 V)
TPN22006NH TPN1400ANH
TPN7R506NH
TPH5R906NH
TPH4R606NH
TPH2R306NH TPH2R306NH
(2parallel)
VDSS = 80 V
(Vout = 12 V)
TPN30008NH TPN13008NH
TPH8R008NH
TPH4R008NH TPH4R008NH
(2parallel)
TPH4R008NH
(4parallel)
VDSS = 100 V
(Vout = 12 V)
TPN3300ANH TPN1600ANH
TPH8R80ANH
TPH4R50ANH TPH4R50ANH
(2parallel)
TPH4R50ANH
(4parallel)
VDSS = 150 V
(Vout = 24 V)
TPN5900CNH
TPH5900CNH
TPH3300CNH TPH1500CNH TPH1500CNH
(2parallel)
TPH1500CNH
(4parallel)
VDSS = 200 V
(Vout = 36 V)
TPN1110ENH
TPH1110ENH
TPH6400ENH TPH2900ENH TPH2900ENH
(2parallel)
TPH2900ENH
(4parallel)
VDSS = 250 V
(Vout = 48V)
TPN2010FNH
TPH2010FNH
TPH1110ENH TPH5200FNH TPH5200FNH
(2parallel)
TPH5200FNH
(4parallel)
Output Error
Feedback
Photocouplers Analog feedback TLP183, TLP293, TLP785
Digital feedback TLP2309, TLP2355, TLP2358

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.