Contact us

A new window will open A new window will open

Desktop PCs

Block Diagram

Block Diagram

Products

Transistors:

AC-DC(DC-DC)

Applications Recommended Parts
Primary Side
(Main Switch)
HV-MOS
Secondary Side
(DC-DC)
TPHR8504PL       (40V)
TPH1R005PL       (45V)
TPH2R306NH      (60V)
TPH2R608NH      (75V)
TPH4R008NH      (80V)
TPH4R50ANH      (100V)
TPWR8004PL      (40V)
TPW4R008NH     (80V)
TPW4R50ANH     (100V)
TK100E06N1       (60V)
TK100E08N1       (80V)
TK100E10N1       (100V)

Non-Isolated DC-DC Converters

Applications Recommended Parts
High-Side Switches
(DC-DC)
TPHR9003NL       (30V)
TPH1R403NL       (30V)
TPH3R203NL       (30V)
TPH4R003NL       (30V)
TPH6R003NL       (30V)
TPN2R703NL       (30V)
TPN4R303NL       (30V)
TPN6R003NL       (30V)
Low-Side Switches
(DC-DC)

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.