Contact us

A new window will open A new window will open

Green procurement pertinent materials for Toshiba Storage Products (HDD/SSD)

Submitted Material (Reference documents : Abolished in January, 2017)

Use/Non-use Declaration

Updated; May 29, 2015
Rev. 10.02; The main revision is as follows.

  1. Change of Company name
  2. Addition of investigation item
    Addition of restricted substances including planned restricted substances (PAHs, Red Phosphorus, 4 kinds of phthalate)
  3. Revision of “Instruction sheet”
    Revision of “Exempted use” and “Maximum tolerance concentration of impurities”.
    Addition of revised regulation number of EU battery directive.Etc.
Use/Non-use Declaration Rev. 10.02 (Excel)
Japanese (484 KB) English (537 KB) Chinese (483 KB)

 (Note) There is no need to submit these documents after January, 2017.
 

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.