Contact us

A new window will open A new window will open

High-current photorelays for factory automation and other industrial applications that can replace mechanical relays: TLP3543A, etc.

Product News 2018-01

The package photograph of high-current photorelays for factory automation and other industrial applications that can replace mechanical relays: TLP3543A, etc.

All of five products including "TLP3543A" are high-current photorelays mounted with the state-of-the-art U-MOSVIII process MOSFET in a DIP4 or DIP6 package.
The new photorelays offer multiple options, with an OFF-state output terminal voltage ranging from 30 to 200 V and a steady ON-state current of 0.7 to 5.0 A. They can replace 1-Form-A mechanical relays in various DC and AC applications, contributing to improved system reliability and reducing the space needed for relays and relay drivers. They deliver a rated operating temperature of 110°C (max), making it easier to accommodate temperature margins in system designs. In addition, the new photorelays provide a rated transient ON-state current three times larger than the rated steady ON-state current, contributing to design safety.

The latest Gartner market report recognizes Toshiba as the leading manufacturer of optocouplers by sales in 2015 and 2016, with 23 % sales-based market share in CY2016. (Source: Gartner, Inc. “Market Share: Semiconductor Devices and Applications Worldwide 2016” 30 March, 2017)

Toshiba Electronic Devices & Storage Corporation will continue to develop products that meet the needs of customers by promoting the development of a diverse portfolio of photocouplers and photorelays tailored to market trends.

Features

  • Industryʼs highest[1] ON-state current rating: ION=5 A, IONP=15 A  (TLP3543A)
  • Wide range of options for OFF-state output terminal voltage (30 V, 60 V, 100 V and 200 V)
  • High operating temperature range: 110°C (max)

Notes:
[1] As of December, 2017 for photorelays with DIP6 package. Toshiba Electronic Devices & Storage Corporation survey.

Applications

  • Industrial equipment (PLC, I/O interface, contact output)
  • Building automation system (HVAC[2], hermostats, etc.)
  • Semiconductor testers
  • Test boards
  • Security equipment
  • Replacement of mechanical relays

Notes:
[2] HVAC (Heating, Ventilation and Air Conditioning)

Product Specifications

(@Ta=25°C)

Part
number
Package Absolute maximum ratings Trigger
LED
current
IFT
max
(mA)
ON-state
resistance
RON
(mΩ)
OFF-state
current
IOFF
max
(μA)
Output
capacitance
COFF
typ.
(pF)
Turn-on
time
tON
max
(ms)
Turn-off
time
tOFF
max
(ms)
Isolation
voltage
BVS
min
(Vrms)
OFF-state
output
terminal
voltage
VOFF
(V)
ON-state
current
ION
(A)
ON-state
current
(pulsed)
IONP
(A)
typ. max
TLP3543A DIP6 30 5 15 3 20 40 1 1100 5 0.5 2500
TLP3545A 60 4 12 3 35 60 1 640 5 0.5 2500
TLP3546A 100 3.5 10.5 3 50 80 1 450 5 0.5 2500
TLP3556A DIP4 100 2 6 3 110 200 1 110 2 0.5 2500
TLP3558A 200 0.7 2.1 3 900 2000 1 110 1 0.5 2500

Pin Assignment

The illustration of pin assignment of high-current photorelays for factory automation and other industrial applications that can replace mechanical relays: TLP3543A, etc.

Application Circuit Example

The illustration of application circuit example of high-current photorelays for factory automation and other industrial applications that can replace mechanical relays: TLP3543A, etc.

Notes:
[3] VAV (Variable Air Volume)

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.