Contact us

A new window will open A new window will open

250 V/1 A High voltage intelligent power device: TPD4151F

Product News 2017-10

HSSOP31 (Two types of forming shapes are available.)

“TPD4151F” is an intelligent power device (IPD) with rectangular wave conduction circuit for driving fan motors used for air conditioners, air purifiers, pumps and the like.

TPD4151F is rated at 250 V/1 A, supporting AC100 V power supplies. It uses the small surface mount HSSOP31 package that replaces the DIP26 package of the existing TPD4151K.

Features

  • IPD with rectangular wave conduction circuit
  • Using HSSOP31 small surface mount package
  • Rated at 250 V/1 A, supporting AC100 V power supplies.

Applications

  • Air conditioners
  • Air purifiers
  • Pumps

Product Specifications

(@Ta=25°C)

Part
number
Absolute
maximum ratings
Function Package
Power
Supply
Voltage
VBB
(V)
Output
current
(DC)
IOUT
(A)
Hall
amp
input
Forward/
Reverse
selection
pin
Over-
current
protection
Thermal
shutdown
Under-
voltage
protection
Name Size
typ.
(mm)
TPD4151F 250 1 HSSOP31 17.5×11.93×2.2 (max)

Circuit Block Diagram and Application Circuit Example

Circuit Block Diagram and Application Circuit Example

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.