Contact us

A new window will open A new window will open

The lineup of 60 V N-ch U-MOSIX-H series
power MOSFET has expanded

Product News 2017-08

TO-220

“TK3R2E06PL”, “TK5R1E06PL”, “TK3R3A06PL”, and “TK5R3A06PL” are 60 V N-ch U-MOSIX-H series power MOSFETs in TO-220 or TO-220SIS packages.
Each of the new products has a MOSFET chip mounted on either a TO-220 or TO-220SIS package to expand the product lineup. The chip uses the latest generation U-MOSIX-H process with a trench structure.
Supporting 4.5 V logic level driving, they are suitable for applications such as quick chargers, switching power supplies and DC-DC converters for servers and communication infrastructures.

Features

  • Industry-leading low On-resistance[1]:
      RDS(ON)=3.2 mΩ (max) @VGS=10 V (TK3R2E06PL)
  • Low output charge
  • Supports logic level driving (4.5 V)

Applications

  • Efficient DC-DC converters
  • Efficient AC-DC converters
  • Power supplies
  • Motor drives

Product Specifications

(Unless otherwise specified, @Ta=25°C)

Part
number
Polarity Absolute
maximum
ratings
Drain-source
On-resistance
RDS(ON) max
(mΩ)
Total
gate
charge
Qg
typ.
(nC)
Output
charge
Qoss
typ.
(nC)
Input
capacitance
Ciss
typ.
(pF)
Package Series
Drain-
source
voltage
VDSS
(V)
Drain
current
(DC)
ID
@TC=25°C
(A)
@VGS
=10 V
@VGS
=4.5 V
TK3R2E06PL N-ch 60 100 3.2 4.7 71 66 5000 TO-220 U-MOSIX-H
TK5R1E06PL 70 5.1 8.8 36 32 2380
TK3R3A06PL 80 3.3 4.9 71 66 5000 TO-220SIS
TK5R3A06PL 56 5.3 9.3 36 32 2380

Note:
[1] As of June 2017, from a survey by Toshiba.

Internal Circuit

Internal Circuit

Application Circuit Example

Application Circuit Example

Application Circuit Example

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.