Contact us

A new window will open A new window will open

40 V, 60 V N-ch power MOSFETs in U-MOSIX-H series, newly using the DPAK package

Product News 2017-08

DPAK

“TK3R1P04PL”, “TK4R4P06PL” and “TK6R7P06PL” are N channel power MOSFETs in U-MOSIX-H series, newly using DPAK package. One 40 V product and two 60 V products have been launched.
Each of the new products uses the DPAK package, the latest generation U-MOSIX-H process with a trench structure, and expands the product lineup. Supporting 4.5 V logic level driving, they are suitable for applications such as quick chargers, switching power supplies, and DC-DC converters for servers and communication infrastructures.

Features

  • Industry-leading low On-resistance[1]:
    RDS(ON)=3.1 mΩ (max) @VGS=10 V (TK3R1P04PL)
  • Low output charge
  • Supports logic level driving (4.5 V)

Applications

  • Efficient DC-DC converters
  • Efficient AC-DC converters
  • Power supplies
  • Motor drives

Product Specifications

(Unless otherwise specified, @Ta=25°C)

Part number Polarity Absolute
maximum ratings
Drain-source
On-resistance
RDS(ON)  max
(mΩ)
Total
gate
charge
Qg
typ.
(nC)
Output
charge
Qoss
typ.
(nC)
Input
capacitance
Ciss
typ.
(pF)
Package Series
Drain-
source
voltage
VDSS
(V)
Drain
current
(DC)
ID
@TC=25°C
(A)
@VGS
=10 V
@VGS
=4.5 V
TK3R1P04PL N-ch 40 58 3.1 4.3 60 42 4670 DPAK U-MOSIX-H
TK4R4P06PL 60 58 4.4 7.1 48.2 39 3280
TK6R7P06PL 46 6.7 11.1 26 23 1990

Note:
[1] As of June 2017, from a survey by Toshiba.

Internal Circuit

Internal Circuit

Application Circuit Example

Application Circuit Example

Application Circuit Example

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.