Contact us

A new window will open A new window will open

40 V N-ch power MOSFETs
U-MOSIX-H series

Product News 2017-08

SOP Advance

“TPH1R204PB” is a low spike voltage N channel power MOSFET product in the “U-MOSIX-H series”, using the 40 V SOP Advance package.
The new product is able to maintain low spike voltage which is generated between the drain and the source at the switching operation, making it suitable for synchronous rectification in a secondary side of switching power supplies that require low EMI.
Both low EMI and highly efficient products have been lined up in the U-MOSIX-H series, so users can choose products that are suitable for their applications.

Features

  • Industry-leading low On-resistance[1]:
    RDS(ON)=1.2 mΩ (max) @VGS=10 V
  • Low Spike voltage
  • Low output charge: QOSS=56 nC (typ.)

Applications

  • Efficient DC-DC converters
  • Efficient AC-DC converters
  • Power supplies
  • Motor drives

Product Specifications

(Unless otherwise specified, @Ta=25°C)

Part
number
Polarity Absolute
maximum ratings
Drain-source
On-resistance
RDS(ON)  max
(mΩ)
Total
gate
charge
Qg
typ.
(nC)
Output
charge
Qoss
typ.
(nC)
Input
capacitance
Ciss
typ.
(pF)
Package Series
Drain-
source
voltage
VDSS
(V)
Drain
current
(DC)
ID
@TC=25°C
(A)
@VGS
=10 V
@VGS
=6 V
TPH1R204PB N-ch 40 150 1.2 1.96 62 56 4400 SOP Advance U-MOSIX-H

Note:
[1] As of June 2017, from a survey by Toshiba.

Internal Circuit

Internal Circuit

Application Circuit Example

Application Circuit Example

Application Circuit Example

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.