Contact us

A new window will open A new window will open

Photocoupler with UVLO for switching power supplies controlled digitally and IPM drives: TLP2735

Product News 2017-11

SO6L

"TLP2735" is Toshiba Electric Device & Storage Corporation's first high speed IC photocoupler, which incorporates UVLO[1] function, for MOSFET gate signal insulation.
By adopting UVLO[1] function, the photocoupler has little influence from noise like that generated in power supply line, and can prevent malfunction when the equipment turns on.
With an isolation voltage of 5 kVrms (min) between the input and output, as well as conformity with the IEC60747-5-5[2] photocoupler safety standard, TLP2735 is also suitable for applications requiring high insulation performance.
The operating power supply voltage in the output side is 9 V to 20 V, specifications suited to MOSFET gate voltages, and the propagation delay time is 100 ns (max), fast for a photocoupler designed for MOS gate insulation. As its power supply voltage is high, it can also be used for Intelligent Power Module (IPM) input insulation.
Simply adding a buffer circuit to the subsequent stage of TLP2735, a MOSFET insulation gate drive circuit can be implemented. In addition, with its operating temperatures of -40°C to 125°C, it can also be used in a high temperature environment.
 

The latest Gartner market report recognizes Toshiba as the leading manufacturer of optocouplers by sales in 2015 and 2016, with 23 % of sale-based market share in CY2016. (Source: Gartner, Inc. "Market Share: Semiconductor Devices and Applications Worldwide 2016" 30 March, 2017)
Toshiba Electronic Devices & Storage Corporation will continue to develop products that meet the needs of customers by promoting the development of a diverse portfolio of photocouplers and photorelays tailored to market trends.


Notes:
[1] UVLO (Under Voltage Lock Out)
[2] IEC60747-5-5 conformity: Maximum allowable operating isolation voltage VIORM=1140 Vpeak

Features

  • Built-in UVLO[1] function with hysteresis
  • High operating temperature rating: Topr (max)=125°C
  • SO6L package adoption with long creepage distance and thin
    [Height 2.3 mm (max), creepage and clearance distances 8 mm (min), supporting reinforced isolation]

Applications

  • MOSFET gate signal insulation
  • Switching power supplies controlled digitally
  • Industrial automation equipment (IPM signal insulation)

Product Specifications

(Unless otherwise specified @Ta= -40 to 125°C)

Part
number
Package Creepage
distances
min
(mm)
Absolute
maximum
ratings
Isolation
voltage
BVS
min
@Ta=25°C
(kVrms)
Threshold
input
current
(L→H)
IFLH
max
(mA)
UVLO
threshold
voltage
VUVLO+, VUVLO-
typ.
(V)
Propagation
delay time
tpHL, tpLH
max
(ns)
Common-mode
transient
immunity
CMH, CML
min
(kV/μs)
Operating
temperature
Topr
(°C)
TLP2735
SO6L
8 -40 to 125 5 3 8.1/7.5 100 ±25

Pin Connection

Pin Connection

Application Circuit Example

Application Circuit Example

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.