Contact us

A new window will open A new window will open

Toshiba Launches CMOS Operational Amplifier with Industry-Leading Low Noise

June 29, 2017

Toshiba Corporation

Storage & Electronic Devices Solutions Company

TC75S67TU

TOKYO—Toshiba Corporation’s (TOKYO: 6502) Storage & Electronic Devices Solutions Company today announced the launch of “TC75S67TU,” a new operational amplifier that realizes industry-leading[1] low noise. Sample shipments start today with mass production scheduled for August.
 

With the expansion of the IoT market, demand is growing for low-noise operational amplifiers to amplify the small signals detected by sensors[2]. Toshiba’s new IC optimizes process to realize industry-leading low equivalent input noise voltage, and is suited for analog front-end (AFE) circuits of sensors. Also, the new IC secures low bias current by adopting CMOS process, which helps to extend[3] operating times of batteries for small IoT devices.
 

Applications

  • Amplification of small signals from many kinds of sensors
  • IoT modules, HDD, sensor modules, Notebook PC, home appliances

Features

  • Low-equivalent input noise voltage:
    VNI=16nV/√Hz (typ.)@f=10Hz, Rs=100Ω, Rf=100kΩ, VDD=2.5V
    VNI=6nV/√Hz (typ.)@f=1kHz, Rs=100Ω, Rf=100kΩ, VDD=2.5V
  • Low-current power supply: IDD=430μA(typ.)@VDD=2.5V
  • Low-voltage operation: VDD=2.2V to 5.5V

Main Specifications

(@Ta=25°C)

Part number Operating ratings Equivalent input
noise voltage
VNI typ.  (nV/√Hz)
Supply current
IDD typ.
(μA)
Package
Supply voltage
VDD
(V)
@f=10 Hz,
Rs=100 Ω,
Rf=100 kΩ,
VDD=2.5 V
@f=1 kHz,
Rs=100 Ω,
Rf=100 kΩ,
VDD=2.5 V
TC75S67TU 2.2 to 5.5 16 6 430 UFV

170629_fig01en
Fig: Comparison of Equivalent Input Noise Voltage

Notes:

[1] As of June 29, 2017. Toshiba survey.

[2] Various sensors: including vibration, shock, acceleration, pressure, infrared light and temperature sensors

[3] Compared with Toshiba’s bipolar type operational amplifiers.

Follow the link below for more on Toshiba’s operational amplifiers line-up.

https://toshiba.semicon-storage.com/ap-en/product/linear/opamp-and-comparator/opamp.html

Customer Inquiries:
Small Signal Device Sales & Marketing Department
Tel: +81-3-3457-3411
https://toshiba.semicon-storage.com/ap-en/contact.html

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.