Contact us

A new window will open A new window will open

Function Navigator

Select Functions

About the function navigator

Function

  • The function navigator provides a function explanation and simple simulation for understanding the built-in functions of the Toshiba microcomputer.
  • Select the function explanation and the simulation from the above "Select Functions."
  • The target microcomputer is the TMPM369FDFG.

Restrictions

  • The simulation provides only basic functions among the functions built in the TMPM369.
  • In the simulation on this website, some of the settings of the built-in functions are omitted for ease of explanation. Moreover, the displayed initial value may differ from the initial value of the microcomputer.
  • The simulation is intended to help you understand the built-in functions. Toshiba does not warrant the operation in this website and real products.
  • To run the simulation, you need to have JavaScript enabled in your browser.
  • Recommended Browser : Internet Explorer

About the TMPM369FDFG

The TMPM369FDFG is the product of the Toshiba TX03 series. This product has the following features and the built-in peripheral functions.

Features

 
  • CPU core
  • ARM® Cortex®-M3 core
  • Operating voltage
  • 2.7 to 3.6V
  • Max. operating frequency
  • 80MHz
  • Internal memory
  • Flash ROM : 512KB, SRAM : 128KB
  • Packages
  • LQFP144(20mm x 20mm, 0.5mm pitch)

    Built-in functions

     
  • 12-bit AD converter
  • 2unit(4+12ch) TMPM369 Block Chart
  • 10-bit DA converter
  • 2ch
  • DMA
  • 32ch
  • 16-bit timer for general-purpose
  • 8ch
  • 16-bit timer for IGBT
  • 4ch
  • Serial interface SIO/UART
  • 6ch
  • Serial interface I2C/SIO
  • 3ch
  • Serial interface SPI
  • 3ch
  • PMD
  • 2ch
  • USB Embedded Host
  • 1ch(Full-Speed)
  • USB
  • 1ch(Full-Speed)
  • CAN
  • 1ch
  • EtherMAC
  • 1ch
  • Remote control signal preprocessor
  • 1ch
  • External bus interface
  • RTC
  • 1ch
  • Oscillation frequency detector
  • WDT
  • Internal high-speed oscillation circuit
  • Voltage detection circuit
  • Power-on reset circuit
  •  

    Function list of the function navigator

    Function blocksPagesContents
    Input / Output port
    (GPIO)
    Function explanation (GPIO) Introduces the functions of IO ports.
    Ports of the built-in peripheral functions Displays the ports supported the built-in peripheral functions.
    Allotment propriety confirmation of built-in peripheral functions Confirms the allotment propriety of the combination of the built-in peripheral functions.
    How to set the ports Explains how to set each port of the control register.
    Flow of signals of ports Displays the flow of signals according to the IO setting of the ports.
    Clock / Interrupt Clock switching Displays the speed of instruction execution according to clock switch.
    Operation in the low-power consumption mode Displays the low-power consumption operation, such as the IDLE or the STOP.
    Execution order of the exception processing Displays the execution order of the exception processing.
    Watch Dog Timer
    (WDT)
    Function explanation (WDT) Introduces the watchdog timer functions.
    Operation of the watchdog timer Displays the watchdog timer operation and calculates the detection time.
    16-bit Timer / Event Counters
    (TMRB)
    Function explanation (TMRB) Introduces the functions of the 16-bit timer and the event counter.
    Clock cycle Calculates the timer clock cycle according to the setting.
    Timer interrupt Displays timer interrupt operation in the interval timer mode.
    PPG output Displays the waveform in the PPG output mode.
    16-bit Multi-Purpose Timer
    (MPT)
    Function explanation (Timer mode) Introduces the functions in the timer mode.
    Clock period (Timer mode) Calculates the clock interval in the timer mode.
    Function explanation (IGBT mode) Introduces the functions in the IGBT mode.
    PPG output (IGBT mode) Displays two phases PPG output waveforms in the IGBT mode.
    Function explanation (PMD mode) Introduces the functions in the PMD mode.
    3-phase motor control (PMD mode) Displays 3-phase motor drives using the PMD mode.
    Real Time Clock (RTC) Clock count Displays the clock count.
    Serial Channel
    (SIO/UART)
    Function explanation (SIO/UART) Introduces the serial channel (SIO/UART) functions.
    SIO baud rate Calculates the baud rate in the IO interface mode.
    SIO output Displays the output waveforms in the IO interface mode.
    UART baud rate Calculates the baud rate in the UART mode.
    UART output Displays the output waveform in the UART mode.
    Serial Bus Interface
    (SBI)
    Function explanation (SBI) Introduces the function of the serial bus interface (SBI).
    SIO serial clock frequency Calculates the serial clock frequency in the SIO mode.
    SIO output Displays the output waveforms in the SIO mode.
    I2C output clock frequency Calculates the output clock frequency in the I2C mode.
    I2C output Displays the output waveforms in the I2C mode.
    Synchronous Serial Port
    (SSP)
    Function explanation (SSP) Introduces functions of SSP (Synchronous Serial Port).
    Clock frequency Calculates the serial clock frequency.
    SPI format Displays the output waveforms in the SPI format.
    SSI format Displays the output waveforms in the SSI format.
    Microwire format Displays the output waveforms in the Microwire format.
    Analog / Digital Converter
    (ADC)
    Function explanation (ADC) Introduces the function of the ADC (AD converter).
    AD conversion Displays the data storage register when performing the AD conversion.
    ·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.