This Cookie Policy is part of the Toshiba Electronic Devices & Storage Corporation's Privacy Policy (Use of Cookies and Web Beacons). As provided therein, we will use cookies to customize or personalize its web sites in order to better meet your individual expectations or requirements, and to improve the contents of web sites or the types of services that are to be provided. Additionally, we will associate your cookies with the personal data which we hold for the same purpose as provided above.
Package & Packing Information
Quick Links
A new window will open
In developing your designs, please ensure the datasheet.
Mounting | Surface Mount | |
---|---|---|
Pins | 6 | |
Width×Length×Height (mm) |
1.45×1.0×0.55 | |
Package Dimensions (mm) / Land pattern dimensions for reference only (mm) |
![]() ![]() |
|
Packing Method | Embossed Tape | |
Packing Name | TE85L | |
Minimum Quantity | 5000 pcs/Reel | |
Tape Width (mm) | 8 | |
Tape Dimensions (mm) / Reel Dimensions (mm) |
![]() ![]() |