Contact us

A new window will open A new window will open

TZ2101XBGEOL announced

ApP Lite

Description

Feature Arm® Cortex®-A9 Clock:600MHz(Max) / DDR3/3L I/F, 1MB SRAM embeded / Graphics Acceleration, Camera input, LCD controller / Low power system technology, Long-term data retention / Secure Boot, Secure Service / USB2.0/Ether
Application Scope Amusement system / Environment data mining system / Smart home appliance / User interface system
RoHS Compatible Product(s) (#) Available
I/O Camera input (Parallel) / DDR3/DDR3L / Ether / External Bus / I2C / I2S / LCD Output (Parallel) / SDIO/e∙MMC™ / SPI / UART / USB2.0
CPU Arm® Cortex®-A9 MPCore
FPU Available
RAM 1MByte SRAM / 32kByte SRAM(Back-up)
graphic engine TOSHIBA original graphics accelerator
Cache L1D Cache: 16kByte / L1I Cache: 16kByte / L2 Cache:128kByte
Secure boot system control, data encryption service Available
high speed interface controller USB2.0 host interface / USB2.0 device interface / 10/100 Ethernet MAC
DRAM controller DDR3/DDR3L×16bit
LCD controller WVGA(800×480) 60fps, 24bit Parallel I/F
Expansion bus I/F Address: 27bit, Data:32bit
Peripherals DMA controller / Timer/counter / RTC
Peripheral I/F Camera I/F, UART×4, I2C×4, I2S×2, SPIM×7, SPIB×2,PWM×6, 12bitADC×4, SDIO×3, eMMCx1, GPIO

Package Information

Toshiba Package Name P-LFBGA310-1616-0.80-001
Pins 310
Package size 16mm x 16mm x 1.6mm
Pin pitch 0.8mm

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating frequency(max) 600 MHz
operating temperature(Tc) -20 to 75

Electrical Characteristics

Characteristics Symbol Condition Value Unit
power supply voltage - I/O: 3.3V
Core: 1.1V
DRAM(DDR3L): 1.35+/-0.05V
DRAM(DDR3): 1.50+/-0.05V
-

 

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.