TC90107FG

Automotive Video Processors

Description

Description TC90107FG is color decoder IC embedded 2.5V regulator. Input signal is CVBS only, and output I/F is ITUR-656.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP64-P-1010-0.50E
Package Image LQFP64-P-1010-0.50E
Pins 64
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 4 ch
Digital Output: ITU-R BT.656 (D1) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Dynamic YC gamma 1 ch
Color management 1 ch
HVD enhancer 1 ch
Horizontal distortion aberration / trapezoid correction 1 ch
AD converter:10-bit 1 ch
Regulator (3.3V to 2.5V) 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2022

Apr,2024

Apr,2024

Applications

Advanced Driver-Assistance Systems (ADAS)
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing ADAS. Toshiba provides information on a wide range of semiconductor products suitable for image input units, power supply units, data transmission and audio output units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open