TC90193ASBG

Automotive Video Processors

Description

Description TC90193ASBG has input terminal of CVBS and digital RGB. Digital RGB output is WVGA, VGA, WQVGA, QVGA and it has timing controller.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-FBGA228-1515-0.80A5
Pins 228
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 1 ch
Digital Input: RGB:WVGA (8-bit x 3) 1 ch
Digital Input: RGB:VGA (8-bit x 3) 1 ch
Digital Input: RGB:WQVGA (8-bit x 3) 1 ch
Digital Input: RGB:QVGA(8-bit x 3) 1 ch
Digital Output: RGB:WVGA (8-bit x 3) 1 ch
Digital Output: RGB:VGA (8-bit x 3) 1 ch
Digital Output: RGB:WQVGA (6-bit x 3) 1 ch
Digital Output: RGB:QVGA (8-bit x 3) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Dynamic Y gamma 1 ch
Color management 1 ch
HVD enhancer 1 ch
Timing controller 1 ch
Horizontal distortion aberration / trapezoid correction 1 ch
AD converter:8-bit 1 ch
OSD (character font) 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2022

Mar,2024

Mar,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open