Contact us

A new window will open A new window will open

P-FBGA796-2727-0.80-001

TMPV7608XBG

Image Recognition Processor

Description

Description The TMPV76 Series are image recognition processors that process input video images in real-time. They detect target objects such as persons, faces, hands, vehicles, traffic lanes, and so on. The series can be used for camera vision systems utilizing various image-recognition technologies such as Advanced Driver Assistance System (ADAS), Intelligent Transport System (ITS), surveillance camera, gaming device, and energy control system for air conditioning and lighting, etc.
RoHS Compatible Product(s) (#) Available
Assembly bases Japan

Package Information

Toshiba Package Name P-FBGA796-2727-0.80-001
Package Image P-FBGA796-2727-0.80-001
Pins 796
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
CPU (MeP) 2 -
clock frequency (MeP) 266.7 MHz
image processing processor (MPE) 8 -
clock frequency (MPE) 266.7 MHz
image processing processor (L2 cache) 256 Kbyte
image processing accelerator affine transform 3 ch
image processing accelerator filter 2 ch
image processing accelerator histogram 1 ch
image processing accelerator histogram of oriented gradients(HOG) 1 ch
image processing accelerator matching 2 ch
image processing accelerator Enhanced CoHOG 2 ch
image processing accelerator Pyramid 2 ch
image processing accelerator SfM 1 ch
ROM type Mask ROM -
ROM size 80 Kbyte
RAM size 1632 Kbyte
video input interface 4 ch
camera input port 8 ch
video output interface 1 ch
Memory controller LPDDR2-SDRAM / SRAM / NOR Flash -
DMA controllers 5 ch
external MCU I/F (8bit parallel bus) 1 ch
CAN interface 3 ch
I2C 8 ch
UART 5 ch
SPI 4 ch
PCM 2 ch
timer/counter 32 ch
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Catalog Automotive Solutions [May,2019] (PDF: 11311KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.