Contact us

A new window will open A new window will open

Human Machine Interface Solutions TZ2100

Human Machine Interface (HMI)
Solutions TZ2100
  • Voice Trigger and Navigation
  • Video, Image, and 2D Graphics Processing Support
  • Camera Parallel Interface

TZ2100 application images TZ2100 application images TZ2100 application images

 

Development Environment

TZ2100 Features
Providing Low BOM Cost of Voice Control Solution
2D Graphics Accelerator
Up to WVGA (800 x 480 pixel) at 60fps
1MB of Embedded Large Capacity memory
Parallel Camera Interface
Ethernet MAC : 10/100 Mbps
Arm® Cortex® -A9 300/600MHz

Applications

ApP Lite TZ2100 応用機器

Industrial equipments, home appliances, amusement devices and education equipments.

The TZ2100 series

Hardware Specification

Part number TZ2100XBG TZ2102XBG
Core Arm® Cortex®-A9 MPCore
L1I Cache:32 kByte, L1D Cache:32 kByte
L2 Cache:128 kByte
Maximum operating frequency 300 MHz 600 MHz
FPU (Floating Point Unit) Integrated
RAM 1 MByte SRAM
32 kByte SRAM (for back-up)
DRAM controller DDR3/DDR3L×16 bit
External extended bus interface Address: 27 bit, Data: 32 bit
Graphics accelerator Toshiba original 2D graphics accelerator
LCD Controller WVGA (800 x 480 pixel) 60 fps , 24-bit Parallel I/F
High speed interface
controller
USB2.0 host interface, USB2.0 device interface, 10/100 Ethernet MAC
Peripheral function DMA controller, Timer/Counter, RTC
Peripherals Camera I/F, UART×4, I2C×4, I2S×2, SPIM×7, SPIB×2,PWM×6, 12bitADC×4, SDIO×3, e-MMCx1, GPIO
Power supply voltage Core=1.1V, I/O=3.3V
Package LFBGA 310-pin, 16mm x 16mm, 0.8mm pitch
Status Mass production

Block Diagram

TZ2100XBG

TZ2100XBG

TZ2102XBG

TZ2102XBG

Example of Configuration Pin Setting

Setting example of “Configuration pin”

TZ2100XBG TZ2102XBG
Setting example Use Media I/F Use External Bus I/F Use External Bus I/F
CPU Cortex®-A9 300MHz +FPU
L1I$ 32kB/L1D$ 32kB, L2$ 128kB
Cortex®-A9 600MHz +FPU
L1I$ 32kB/L1D$ 32kB, L2$ 128kB
Graphics 2D Graphics (BitBLT) - -
DRAM I/F DDR3/3L x16bit DDR3/3L x16bit
SRAM 1MB
Back-up 32kB
1MB
Back-up 32kB
Camera I/F 8bit Parallel Camera I/F - -
External Bus I/F - A=27bit, D=32bit/16bit/8bit A=27bit, D=32bit/16bit/8bit
LCD I/F

WVGA 60fps
24bit Parallel I/F

- -
USB
※Exclusive use
USB2.0 Host/Device 1ch(Option) USB2.0 Host/Device 1ch
Ether 10/100 Ethernet MAC - -
RTC 1 1
SPIM(SPITX)
SPIB
SPIS
-
2ch
1ch
7ch
-
-
7ch
-
-
UART/PPI 3ch 4ch 4ch
PWM 6ch 6ch
I2C 4ch 2ch 2ch
I2S 2ch 2ch
Timer
WDT
DMAC
32bit×9ch
1ch
8ch
32bit×9ch
1ch
8ch
ADC 4ch 4ch
SDIO/e-MMC/SD Card 3ch - -
GPIO(MAX) 128ch(Dedicated 4ch+ Share 124ch) 128ch(Dedicated 4ch+Share 124ch)
Package BGA 310pin(16mm×16mm,  0.8mm pitch) BGA 310pin(16mm×16mm,  0.8mm pitch)

Development Environment

TZ2100 reference board is a development starter kit including evaluation board for TZ2100 performance evaluation, eager evaluation for software and making prototype, set with BSP(Board Support Package).

Evaluation board are lined up with 2 kinds of boards which can use camera/LCD display and can use amusement equipment interface. As for BSP, 2 types of OS can be selected depend on the customer usage.

Reference Board Overview

Shipping No. RBTZ2100-1MA-A1
CPU TZ2102XBG
Overview
Dimensions 150mm × 130mm
Main
Function
  • CPU
    Arm® Cortex®-A9
    Operating frequency: Max 600 MHz
     
  • RAM
    DDR3L-SDRAM 512MByte
     
  • ROM
    SPI Flash 16MByte
    EMMC: 8GByte
    EEPROM: 16Kbi
     
  • microSD card slot x1
     
  • Debug UART x2 (micro USB)
     
  • Ethernet 10/100Mbps x1
     
  • Audio
    I2S input/output x1
    Microphone jack x1
    Headphone jack x1
     
  • USB host/device
    USB2.0 host type A x1
    USB2.0 device micro B x1
     
  • 8-bit parallel camera I/F x1
     
  • WVGA 60-fps 24b-it parallel LCD I/F x1
     
  • Power supply DC 5.0 V
Where to buy
/ rent
Please contact to our sales division.

*1 : http://www.ss-technologies.co.jp/en/index.html (A new window will open.)

BSP (Board Support package) Specifications

Part number OS Distribution Device Driver
RBTZ2100-1MA-A1
RBTZ2100-1MA-A2
Linux®
(Ubuntu® 14.04 Arm hf)
gcc Ethernet, UART, SPIB, I2C, Audio, GPIO, SPIM, USB(EHCI/OHCI), e-MMC, Memory Allocator, SD/SDIO
μ-ITRON µC3/Standard (eForce Co., Ltd.)*2 Ethernet, UART, SPIB, I2C, Audio, GPIO, SPIM, Memory Allocator, SD/SDIO
RBTZ2100-2MA-A2 - IAR Embedded Workbench EWARM (IAR Systems®)*3 UART, GPIO, I2C, SPIM,Audio

*2: http://www.eforce.co.jp/products/microc3s (A new window will open.)
*3: https://www.iar.com/iar-embedded-workbench/ (A new window will open.)

System Block Diagram Example

System Block Diagram Example

* Arm and Cortex are trademarks or registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

* Linux is a registered trademark of Linus Torvalds in the U.S. and other countries.

* All other trademarks and trade names are properties of their respective owners.

Contacts

Technical queries

If you have technical questions,

Inquiry Page

(to input form)

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.