Contact us

A new window will open A new window will open

Automotive Display Controllers Capricorn™

Toshiba automotive display controllers provide the capability to display instrument clusters, navigation systems and other in-vehicle applications. These controllers integrate a CPU(s), a graphics engine(s) and a variety of interfaces on a single chip.
Toshiba is also developing automotive display controllers with a stepper motor controller that can control analog meters.

  • Display controllers available for low-end to high-end applications
  • 24-bit color depth plus 8-bit alpha blending
  • Controllers with an embedded DRAM eliminate the need for external graphics memory
  • Camera/video input with scaler
  • Integrated ARM® Cortex® or TX49 RISC CPU
  • Powerful 2D/3D graphics engine
  • Distortion correction for fisheye-camera and head-up display

This figure provides an overview of the Toshiba's automotive display controllers.

Roadmap

This figure shows the roadmap of Toshiba's automotive display controllers.

Click the image to jump to the automotive display controller product lineup page.

Product Lineup of Automotive Display Controllers

thumb_lineup

System Organization Examples

Capricorn-Bt1 TMPR461XBG-300: System Organization and Demo System

This is the system organization and demo system of the TMPR461XBG-300.

Capricorn-F TX4966XBG-280: System Organization

This is the system organization diagram of the TX4966XBG-280.

System Features

Bus Architecture

This figure shows the on-chip bus structure of the Toshiba's automotive display controllers.

Provides high-performance solutions thanks to the graphics engine, independent graphics bus and embedded DRAM.

Display Capabilities

This figure depicts the features of Toshiba's 3D cover flow.

This figure depicts the features of Toshiba's 2D cover flow.

Graphics Engine Overview

This figure depicts the features of Toshiba's 2D graphics engine.

Built in Individual 5 Layers by Each GDC (Graphic Display Controller) Capricorn-Bt

Built in individual 5 layers by each graphic display controller

Product Table

Product List

Product Lineup (Parametric Search)
View the product list of Automotive Display Controllers to find products that meet your performance specifications.

Feature TX4966XBG-280 TX4961XBG-240 TX4964FG-120
CPU core 64bit TX49/L4 64bit TX49/H3 64bit TX49/L4
Operating frequency 280 MHz 240 MHz 120 MHz
Graphics engine 2D/3D (Hardware) 2D (Hardware) 2D (Hardware)
3D graphics OpenGL® ES 1.1 - -
Camera/video inputs 2 ch 1 ch 1 ch
Display outputs 2 ch 1 ch 1 ch
A/D converters - 10-bit 8 ch -
CAN controllers 4 ch 3 ch 2 ch
MediaLB® 1 ch 1 ch -
Stepper motor controllers - - -
External memory SDRAM DDR1 (512 MB max) -
On-chip memory SDRAM 8 MB - SDRAM 4 MB
Package PBGA456-2727-1.00 PBGA456-2727-1.00 LQFP176-2424-0.50
Operating temperature range -40 to 85 °C
Feature TMPR461XBG-300 TMPR460XBG-300
CPU core ARM Cortex-R4
Operating frequency 300 MHz
Graphics engine 2D (Hardware)
3D graphics
Camera/video inputs 1 ch
Display outputs 2 ch 1 ch
A/D converters 10-bit 14 ch 10-bit 8 ch
CAN controllers 3 ch 2 ch
MediaLB® 1 ch
Stepper motor controllers 5 ch 4 ch
External memory SDRAM/LPDDR
On-chip memory SRAM 768KB SRAM 768KB
Package PBGA328 PBGA244
Operating temperature range -40 to 85 °C

* Capricorn is a trademark of Toshiba Corporation.

* ARM and Cortex are registered trademarks of ARM Limited in the EU and countries elsewhere.

* MediaLB is a registered trademark of Microchip Technology Inc. in the US and other countries.

* OpenGL is a registered trademark of Silicon Graphics, Inc. in the US and other countries.

* APIX is a trademark or registered trademark of Inova Semiconductors Inc.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.