Contact us

A new window will open A new window will open

Microcontrollers for Automotive

Lineup

Toshiba is expanding its portfolio of automotive microcontrollers, ranging to the Arm® Cortex®-based ones.

This figure shows the Roadmap for Automotive Microcontrollers.M/G Microcontroller for HEV and EV Applications: TMPR454F10TFGM/G Microcontroller for HEV and EV Applications: TMPM354F10TAFGPMD Microcontroller for Electronic Power Steering (EPS) Applications:  TMPM351F10TFGPMD Microcontroller for Electronic Power Steering (EPS) Applications:  TMPM350FDTFGBattery Monitoring Applications and Microcontroller for General-Purpose Automotive: TMPM358FDTFG

(When you click an image, jump to the detail page.)

Product introduction

Toshiba is extending its portfolio of automotive microcontrollers to meet the needs of various automotive applications.

thumb_automotiveMicro_02

Video

Motor Control Technologies

Toshiba offers microcontrollers that incorporate a digital RDC, a Vector Engine (VE) and one-shot pulse generator. These features help simplify and improve the efficiency of software operations.

* Resolver-to-Digital Converter: a circuit that converts angular (sine and cosine) information from sensors that reside on the motor into digital signals.

Digital RDC integrated into an MCU

Toshiba's microcontrollers integrate an RDC that has traditionally been implemented as a separate chip. This reduces the external part count, saves board space and eases the part approval process. Additionally, the digitalized RDC provides improved noise immunity and greater design flexibility.

This figure lists Motor Control Technology.

The Advanced Programmable Motor Driver (A-PMD) can control up to two motors at low to high speeds and reduces the CPU workload.

Hardware Advanced Programmable Motor Driver (A-PMD) IP

Vector Engine (VE)

Toshiba's latest Vector Engine (VE) offers three times the performance of its predecessor due to the increased operating frequency and new features to keep pace with future generations of power devices.

Gen-1 Vector Engine
(TMPM370 (General-Purpose))
Enhanced Variant of Gen-1 Vector Engine
(TMPM354, TMPR454)
Gen-2 Vector Engine
(Next Generation)
Features (enhancements) Fixed tasks and schedules Programmable tasks and schedules Trigonometric functions and table lookup
Operating frequency 80 MHz 80 MHz 200 MHz
Enhancements Greater flexibility Greater flexibility and increased performance (tripled)
One-shot pulse generator

At high RPMs, the one-shot pulse generator allows the A-PMD to control motors with one pulse per revolution, thereby making it possible to spin them at 15,000 RPM or faster. At mid to high RPMs, the one-shot pulse generator results in an approximately 10% increase in the motor output power, compared to asynchronous PWM control. This provides greater flexibility in the use of smaller batteries or motors.

Autonomous Control in Three Different Modes

This figure lists Autonomous Control in Three Different Modes.

Functional Safety Technologies

thumb_automotiveMicro_01

Development Tools and Partners

tool_car_icon

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.