Contact us

A new window will open A new window will open

OFDM Demodulator LSIs

TC90514IXBG: OFDM Demodulation and Error Correction IC for ISDB-T Digital Terrestrial Diversity TV Reception

  • The TC90514IXBG complies with ISDB-T, a Japanese standard for digital terrestrial television. It performs OFDM demodulation with antenna diversity, which is ideal for mobile receivers, as well as error correction. Up to four-branch maximal-ratio combining (MRC) diversity and adaptive equalization enable stable reception at high speeds.
  • The TC90514IXBG incorporates a dedicated OFDM demodulator and an error correction circuit that comply with narrow-bandwidth ISDB-T. This allows for either one-segment broadcast reception or channel search, independently of four-branch diversity reception.
  • The TC90514IXBG supports demodulation for Earthquake Early Warning information using the Auxiliary Channel (AC) carrier. The demodulated information can be shifted out via the I2C bus.
Features
  • Up to four-branch maximal-ratio combining (MRC) diversity
  • Input signal: Low intermediate-frequency (IF) signal with a center frequency of 3 to 5 MHz or a direct IF signal (57 MHz)
  • Output signal: MPEG-2 TS stream
  • Package: P-FBGA177-1111-0.65
  • Operating ambient temperature: -40 to +85℃
  • Supply voltages: 1.2 V, 3.3 V (I/O)
  • Process: 65 nm

Block Diagram

This is the block diagram of the TC90514IXBG: OFDM Demodulation and Error Correction IC for ISDB-T Digital Terrestrial Diversity TV Reception.

Functions

Functions 4+1 Antenna Diversity Receiver
TC90514IXBG
Four-branch diversity reception Supported
Independent one-segment ISDB-T demodulation
(Simultaneous full- and one-segment TV reception)
13-segment: Four-branch diversity
1-segment: Non-diversity
Background channel search TV reception: Four-branch diversity
Channel search: Non-diversity (one-segment)
Simultaneous reception of a data broadcast program Data reception: Four-branch diversity
TV reception: Non-diversity (one-segment)
Earthquake Early Warning using the AC carrier Demodulated data can be shifted out via an I2C bus
Speed limit for mobile reception More than two-times improvement over the predecessor, TC90504IXBG, thanks to intercarrier interference suppression for fast fading environments

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.