Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Bidirectional |
Application | USB3.0 / DisplayPort1.2 |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
DF2B6M4CT | Package and characteristics are almost same | - |
package name (TOSHIBA) | SOD-882 (CST2) |
---|---|
Package Image | |
package code | SOD-882 |
JEDEC | MO-236-EA |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.38 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-12 | kV |
Peak pulse current (IEC61000-4-5) | IPP | 2.5 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | +/-5.0 | V |
Total Capacitance (Max) | CT | VR=0V f=1MHz |
0.5 | pF |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
0.3 | pF |
Dynamic resistance (Typ.) | Rdyn | IPP=8A to 16A | 0.8 | Ω |
Reverse Breakdown Voltage (Min) | VBR | IBR=1mA | 6.0 | V |
Reverse Current (Max) | IR | VRWM=5V | 0.5 | μA |
Clamp voltage (Based on IEC61000-4-5) (Typ.) | VC | IPP=1A | 12 | V |
Contact us
Contact usFrequently Asked Questions
FAQs