Small-signal Schottky barrier diode
Feature | High-speed switching / Low leakage current |
---|---|
Internal Connection | Single |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Japan / Thailand |
Toshiba Package Name | SOD-923 |
---|---|
Package Image | ![]() |
Package Code | SOD-923 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.4 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.05 | A |
Reverse Voltage | VR | 20 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Forward Voltage (Max) | VF | IF=50mA | 0.55 | V |
Forward Voltage (Typ.) | VF | IF=1mA | 0.33 | V |
Forward Voltage (Typ.) | VF | IF=5mA | 0.38 | V |
Forward Voltage (Typ.) | VF | IF=50mA | 0.5 | V |
Reverse Current (Max) | IR | VR=20V | 0.0005 | mA |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
PSpice |
![]() |
LTspice (Note) |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
Catalog |
![]() |
(Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Batch Download (You can download multiple files at a time.)