Small-signal Schottky barrier diode
Feature | High-speed switching |
---|---|
Internal Connection | Single |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Japan / Thailand |
Toshiba Package Name | CST2 |
---|---|
Package Image | ![]() |
JEDEC | MO-236-EA |
Package Code | SOD-882 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.38 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.2 | A |
Reverse Voltage | VR | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Forward Voltage (Max) | VF | IF=200mA | 0.6 | V |
Forward Voltage (Typ.) | VF | IF=1mA | 0.21 | V |
Forward Voltage (Typ.) | VF | IF=10mA | 0.28 | V |
Forward Voltage (Typ.) | VF | IF=200mA | 0.52 | V |
Reverse Current (Max) | IR | VR=30V | 0.005 | mA |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
PSpice |
![]() |
LTspice (Note) |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Application Note |
![]() |
Catalog |
![]() |
Catalog |
![]() |
(Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Batch Download (You can download multiple files at a time.)