Improved JBS structure to reduce the leakage current and increase the surge current capability

While Schottky barrier diodes (SBDs) have advantages such as very short reverse recovery time time (trr) and low forward voltage (VF), they have disadvantages such as high leakage current. Toshiba’s SiC SBDs overcome this drawback through use of an improved structure.

JBS structure to reduce leakage current (IR)

An SBD is formed by the junction of a semiconductor with a metal. It acts as a diode because of a difference in the work function between a semiconductor and a metal. Because the molecular structure may be discontinuous on the semiconductor–metal interface, irregularities on the surface, crystal defects, or other anomalies may occur. Current called leakage current (IR) flows when a high electric field is applied across a semiconductor-metal interface with these defects.
In SBDs with a conventional structure, the depletion region extends into the semiconductor side as shown below, causing the electric field produced by electric charge (or electrons) to be the strongest at the semiconductor-metal interface.

In contrast, in a JBS diode, the depletion region extends between p and n- regions that are partially buried below the semiconductor surface. When the reverse bias voltage increases, p-type depletion regions punch through each other and the position of the maximum electric field moves directly under the p region. This reduces the electric field on the surface where defects may be present thereby reducing leakage current.

SBD with a conventional structure
SBD with a conventional structure
JBS SBD
JBS SBD

Merged PiN Schottky (MPS) structure to increase the surge current capability

When a conventional SBD is forward-biased, current flows through the following path: metal → Schottky barrier → Si (n-) → Si (n+). The Si (n-) layer has relatively large resistance because of low dopant concentration. Therefore, the IF - VF curve of this SBD looks like the one shown below.
Applications of SiC SBD include PFC circuits, which must be guaranteed to operate at high current because they are instantaneously exposed to large current during the turn-on of a power supply as well as during load variations. In that event, SBDs with an IF - VF curve like the one shown below might be overheated more than expected.

Current flow through a conventional SBD
Current flow through a conventional SBD
IF-VF curve of a conventional SBD
IF-VF curve of a conventional SBD
Improved JBS structure

To address this problem, Toshiba has developed new SBDs with an improved JBS structure incorporating the concept of the Merged PiN Schottky (MPS) structure. The MPS structure has p+ regions buried in the n- region of an SBD as shown below.  (In Toshiba’s design, part of the p-layer of the JBS structure (the shaded area in the figure) is enlarged and the impurity concentration of this part is increased.) The p+ regions and the n- region form a pn junction diode, which turns on when large current (surge current) is needed. This increases the current-carrying capability of the SBD, thereby reducing a rise in forward voltage even at high current and increasing the maximum allowable surge current value.

The MPS structure is characterized by the p+–n-–n+ configuration below the anode electrode.
At low current, the n- region typically has high resistance. However, when this SBD is forward-biased, holes and electrons flow into the n- region from the p and n regions respectively while maintaining electroneutrality. At this time, both holes and electrons exist in the n- region with high concentration. Consequently, the n- region acts like a heavily doped region, particularly at high current, exhibiting very low resistance (conductivity modulation). As a result, this SBD has an IF-VF curve as shown below, with low VF in the high-current region.

SiC schottky barrier diodes

Related information

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Questions about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open