TCK206G

Load switch IC

Description

Application Consumer equipment / Mobile equipment / IOT/Wearable equipment / SSD/DRAM power supply / General purpose power supply
Feature Low on-resistance / Low voltage operation
Number of Circuits 1
Function Reverse current blocking
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP4C
Package Image WCSP4C
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
0.9×0.9×0.5
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Maximum Output Current (DC) IOUT(DC) 2.0 A
Maximum Output Current (Pulse) IOUT(Pulse) 3.0 A
Power dissipation (Mounted on FR4 board(40mm×40mm)) PD 0.8 W
Input Voltage VIN 4.0 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature Topr - -40 to 85
Operating Input Voltage (Max) VIN - 3.6 V
Operating Input Voltage (Min) VIN - 0.75 V
ON-resistance (Typ.) RON IOUT=-1.5A
VIN=0.75V
18.4
ON-resistance (Typ.) RON IOUT=-1.5A
VIN=1.2V
18.2
ON-resistance (Typ.) RON IOUT=-1.5A
VIN=3.3V
18.1
VOUT rise time (Typ.) tr VIN=1.2V 240 μs
Stand-by current (Typ.) IQ(OFF) VIN=3.6V 0.7 μA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2022

Mar,2024

Mar,2024

Applications

Solid State Drive
Such as low power consumption and miniaturization are important in designing solid state drive (SSD). Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, surge/ESD protection circuit units, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open