TPD1032F

EOL announced

Intelligent power device 20V (Low side switch)

Description

Application Scope Solenoid drivers / Motor drivers / Lamp drivers
Input / Output H/L
Input / Output (Q1) H/L
Input / Output (Q2) H/L
Number of Circuits 2
Protection Functions Overcurrent / Thermal shutdown / Overvoltage(Active clamp)
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP-8
Package Image SOP-8
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×1.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Active Clamp Current IAR 3.0 A
Drain current ID 3.0 A
Power Dissipation PD 0.95 W
Operating Temperature (Max) Topr 110
Operating Temperature (Min) Topr -40
Input Voltage (Max) VIN 7 V
Input Voltage (Min) VIN -0.3 V
Drain-Source voltage VDS 20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Over current detection (Min) IOC - 3.0 A
ON Resistance (Max) RDS(ON) - 0.4 Ω
Drain-source clamp voltage (Min) V(CL)DSS - 40 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open