Contact us

A new window will open A new window will open

Low dropout voltage

Toshiba's LDO regulators realize low Ron · A by using the new generation process, and has significantly improved the dropout voltage characteristic.

Realizes Low Ron · A by using the new generation process

Realizes Low Ron · A by using the new generation process

Significantly improved low dropout voltage characterictic

Significantly improved low dropout voltage characterictic

Low dropout voltage LDO regulators
Series Output Type Output
Current
Output
Voltage
Package Low Dropout
Voltage
High Ripple
Rejection
Low inrush
current
Fast load
transient
response
Overcurrent
protection
Thermal
shutdown
Auto-discharge
TCR15AGADJ Adjustable 1.5A 0.6 to 3.6 V WCSP6F
TCR15AG Fixed 1.5A 0.65 to 3.6 V WCSP6F
TCR13AGADJ Adjustable 1.3A 0.55 to 3.6 V WCSP6F
TCR3DM Fixed 0.3A 1.0 to 4.5 V DFN4
TCR3DG Fixed 0.3A 1.0 to 4.5 V WCSP4E
TCR3DF Fixed 0.3A 1.0 to 4.5 V SMV(SOT-25)
TCR4DG Fixed 0.42A 1.0 to 4.5 V WCSP4E
TCR5AM Fixed 0.5A 0.55 to 3.6 V DFN5B
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.