Stepping motor driver IC
Function | 2-phase/1-2-phase excitation modes / Phase inputs / PWM chopper-type / Power-on reset circuit |
---|---|
Application Scope | Bipolar stepping motor drivers |
Class | 2-phase stepping motor driver |
Number of drive motors (brush moter) | 4 |
Number of drive motors (stepping motor) | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HTSSOP48-P-300-0.50 |
---|---|
Package Image | ![]() |
Pins | 48 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 1.8 | A |
Output Voltage | VO | 40 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Data sheet |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)