Application | Consumer equipment / General purpose power supply |
---|---|
Feature | Wide range input voltage / Low output noise voltage |
Output Type | Fixed Output |
Overcurrent protection | Y |
Thermal shutdown | Y |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-353F (UFV) |
---|---|
Package Image | |
Package Code | SOT-353F |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Input Voltage | VIN | 15 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Output Current (Max) | IOUT | - | 200 | mA |
Operating Input Voltage * | VIN | - | 2.4 to 15 | V |
Output Voltage (Typ.) | VOUT | - | 3.8 | V |
Output Voltage Lineup | VOUT | - | 1.5 to 5.0 | V |
Quiescent Current (Typ.) * | IB(ON) | IOUT=0mA | 170 | μA |
Dropout Voltage (Typ.) * | VDO | IOUT=0.05A | 130 | mV |
Ripple Rejection Ratio (Typ.) * | R.R. | f=1kHz | 70 | dB |
Output Noise Voltage (Typ.) * | VNO | - | 30 | μVrms |
Operating Temperature | Topr | - | -40 to 85 | ℃ |
Output Capacitance | COUT | - | ≥10 | μF |
*: Representative value, Please refer to the datasheet for details.
Contact us
Contact usFrequently Asked Questions
FAQs