Extensive package lineup

Toshiba load switch ICs incorporate an output transistor and an output driver circuit, and are much smaller than the conventional discrete configuration. The package lineup focuses on ultra-small products of the 1 mm-neck class. In particular, the package lineup provides products that are suitable for use in portable devices that require space saving.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

WCSP types are recommended for mobile and modular devices that require small and thin shapes. SMVs (SOT-25), which are easy to handle in consumer products, are also popular. Refer to the above links for the product lineup for each package. These packages are produced in Japan and Thailand with high quality and stability.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open