Contact us

A new window will open A new window will open

List of Bus Switches

PCI Express Switch Product Line-up

Part Number Function Number of Circuits VCC(Min)
(V)
VCC(Max)
(V)
RON(Max)
(Ω)
-3dB Bandwidth
(Typ.)
(GHz)
Package Application
TC7PCI3212MT PCle 3.0, 1-lane (2-channel) ,
Differential 2:1 Mux/DeMux. 3.3 V
2 3.0 3.6 11.5 10 tQFN20 PCle3.0,
USB3.0
SATA3.0,
SAS2.0
TC7PCI3215MT PCle 3.0, 1-lane (2-channel) ,
Differential 2:1 Mux/DeMux. 3.3 V
2 3.0 3.6 11.5 10 tQFN20 PCle3.0,
USB3.0
SATA3.0,
SAS2.0

USB Switch Product Line-up

Part Number Function Number of Circuits VCC(Min)
(V)
VCC(Max)
(V)
RON(Max)
(Ω)
-3dB Bandwidth
(Typ.)
Package Application
TC7USB3212WBG Quad SPDT USB3.0 Switch 4 1.65 1.95 6.0 8.0 WCSP20 USB3.0
TC7USB40MU Dual SPDT USB2.0 Switch 2 2.3 4.3 6.0 1.5 uQFN10 USB2.0
TC7USB40FT Dual SPDT USB2.0 Switch 2 2.3 4.3 6.0 1.5 TSSOP14 USB2.0
TC7USB42MU Dual SPDT USB2.0 Switch 2 2.3 4.3 6.0 1.5 uQFN10 USB2.0
TC7USB42FT Dual SPDT USB2.0 Switch 2 2.3 4.3 6.0 1.5 TSSOP14 USB2.0

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.