Function 1 | Switch/Multiplexer |
---|---|
Function 2 | SPDT(1:2)/Analog Multiplexer |
Input type | TTL Input |
Number of Circuits | 3 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOIC16 |
---|---|
Package Image | |
Pins | 16 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
10.2×6.0×1.38 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCC | - | 5.5 | V |
Supply voltage (Min) | VCC | - | 4.5 | V |
Operating temperature | Topr | - | -40 to 125 | ℃ |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | Note |
---|---|---|---|---|
74HCT4053D | 2500 | - | Yes | General Use |
Contact us
Contact usFrequently Asked Questions
FAQs