Contact us

A new window will open A new window will open

SLC NAND

Features of SLC NAND

Fabricated using a 24-nm process, the most advanced technology node for SLC NAND

World's first 24-nm SLC NAND

Wide range of capacity points

The 24-nm SLC NAND is available in production quantities with 1-, 2-, 4- and 8-Gbit capacity points.

SLC NAND Block Diagram

Product Lineup

Category Density
Raw SLC NAND  1 Gb  2 Gb  4 Gb  8 Gb 16 Gb 32 Gb*

*Please click on any item to show detailed product line up and to download datasheet.
*Please contact the Toshiba sales representative for information about 32Gb.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.