Contact us

A new window will open A new window will open

Datasheet Correction regarding the Absolute Maximum Rating (Output Voltage)

Product Types
TOSHIBA Microcontrollers TLCS-870 Family   TLCS-870/C Series

Dear Customer

  The following correction will be made to the technical datasheets in the next revision. We would therefore like to inform customers about it. If you have any questions or require any further information, please contact your local sales office.

Correction to be made

Product Types
  • TMP86P202
  • TMP86P203
• The absolute maximum rating for the output voltage should be corrected to “-0.3 to VDD+0.3 (V)” at all ports, as shown below.
  • Before correction
Parameter Symbol Pins Rating Unit
Output Voltage VOUT1 RESET, Tri-state Port -0.3 to VDD+0.3 V
VOUT2 P20, Sink Open Drain Port -0.3 to 5.5 V
  • After correction
Parameter Symbol Pins Rating Unit
Output Voltage VOUT -0.3 to VDD+0.3 V

Product Types
  • TMP86C407/I/S
  • TMP86C807/I/S
  • TMP86P807
  • TMP86C408/I/S
  • TMP86C808/I/S
  • TMP86P808
  • TMP86CH87R
  • TMP86CM87R
  • TMP86PM87R
  • JT5BR6
  • JT5V97
• The absolute maximum rating for the output voltage should be corrected to “-0.3 to VDD+0.3 (V)” at all ports, as shown below.
  • Before correction
Parameter Symbol Pins Rating Unit
Output Voltage VOUT1 P21, P22, Tri-state Port -0.3 to VDD+0.3 V
VOUT2 P20, Sink Open Drain Port -0.3 to 5.5 V
  • After correction
Parameter Symbol Pins Rating Unit
Output Voltage VOUT -0.3 to VDD+0.3 V

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.