Contact us

A new window will open A new window will open

Datasheet Correction regarding the Absolute Maximum Rating (Output Current)

Product Types
TOSHIBA Microcontrollers TLCS-870 Family   TLCS-870/C Series

Dear Customer

  The following correction will be made to the technical datasheets in the next revision. We would therefore like to inform customers about it. If you have any questions or require any further information, please contact your local sales office.

Correction to be made

Product Types
  • TMP86FP24
  • The absolute maximum rating for the output current (total) ∑IOUT1 should be corrected to"-30 mA".
  • Before correction
Parameter Symbol Pins Rating Unit
Output current (Total) ∑IOUT1 P0, P1, P20, P23, P3, P5, P6 ports -80 mA
  • After correction
Parameter Symbol Pins Rating Unit
Output current (Total) ∑IOUT1 P0, P1, P20, P23, P3, P5, P6 ports -30 mA

Product Types
  • TMP86FM26
  •The absolute maximum rating for the output current (total) ∑IOUT1 should be corrected to"-30 mA".
  • Before correction
Parameter Symbol Pins Rating Unit
Output current (Total) ∑IOUT1 P1, P20, P23, P24, P3, P5, P6, P7 ports -80 mA
  • After correction
Parameter Symbol Pins Rating Unit
Output current (Total) ∑IOUT1 P1, P20, P23, P24, P3, P5, P6, P7 ports -30 mA

Product Types
  • TMP86CS28
  • TMP86FS28
  • The absolute maximum rating for the output current (total) ∑IOH1 should be corrected to"-30 mA".
  • Before correction
Parameter Symbol Pins Rating Unit
Output current (Total) ∑IOH1 P0, P1, P3, P4, P5, P6, P7, P8 ports -80 mA
  • After correction
Parameter Symbol Pins Rating Unit
Output current (Total) ∑IOH1 P0, P1, P3, P4, P5, P6, P7, P8 ports -30 mA

Product Types
  • TMP86FM48
   • The absolute maximum rating for the output current (total) ∑IOUT1 should be corrected to"-30 mA".
  • Before correction
Parameter Symbol Pins Rating Unit
Output current (Total) ∑IOUT1 P0, P1, P20, P3, P5, P6, P7, P8 ports -80 mA
  • After correction
Parameter Symbol Pins Rating Unit
Output current (Total) ∑IOUT1 P0, P1, P20, P3, P5, P6, P7, P8 ports -30 mA

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.