Contact us

A new window will open A new window will open

LQFP100-P-1414-0.50H

TMPM3H6FWFGNew Product

TXZ3

Description

Description TMPM3H group products contained 32 KB to 128 KB of code Flash memory, and 8 KB to 32 KB of data Flash memory, and it developed the package of 32 pins to 100 pins.
This microcontroller can use for a home appliance, OA, housing equipment, AV equipment, motor control and industrial apparatus, etc.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Arm and Cortex are trademarks or registered trademarks of Arm Limited in the US and other countries.

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50H
Package Image LQFP100-P-1414-0.50H
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M3H -
Number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
Data flash 32 Kbyte
RAM size 18 Kbyte
Internal data bus width 32 bit
Interrupt function 101 -
Number of External interrupt pins 16 pins
Number of I/O ports 87 port
DMA controllers 32 ch
UART 3 ch
I2C 3 ch
TSPI 2 ch
3-phase PWM output 1 ch
A/D converters(12bit) 16 ch
D/A converters(8bit) 2 ch
32bit timer/counter(32bit mode) 6 ch
32bit timer/counter(16bit mode) 12 ch
RTC 1 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
trace func Available -
JTAG (Boundary-Scan) Available -
Clock output 1 ch
Remote_control receiving circuit 1 ch
incremental encoder input 1 ch
Internal High speed Oscillator(IHOSC) Available -
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 1 to 40 -40 to 85 0.025
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Data sheet TMPM3H6FWFG Data sheet/Japanese [Jul,2019] (PDF: 2284KB)
Data sheet TMPM3H6FWFG Data sheet/English [Jul,2019] (PDF: 1888KB)
Product News Product News [Oct,2018] (PDF: 522KB)
Reference Manual Product Information(PINFO-M3H(1)) [Jul,2019] (PDF: 1216KB)
Reference Manual Input/Output Ports(PORT-M3H(1)) [Jul,2019] (PDF: 993KB)
Reference Manual Memory Map(MMAP-M3H(1)) [Jul,2019] (PDF: 472KB)
Reference Manual Power Supply and Reset Operation(RESET-M3H(1)) [Jul,2019] (PDF: 430KB)
Reference Manual Clock Control and Operation Mode(CG-M3H(1)-D) [Jul,2019] (PDF: 1148KB)
Reference Manual Exception(EXCEPT-M3H(1)) [Jul,2019] (PDF: 949KB)
Reference Manual Clock Selective Watchdog Timer(SIWDT-A) [Jun,2018] (PDF: 490KB)
Reference Manual Oscillation Frequency Detector(OFD-A) [Mar,2018] (PDF: 379KB)
Reference Manual Debug Interface(DEBUG-A) [Jul,2019] (PDF: 193KB)
Reference Manual Flash Memory(Flash128_32-A) [Jul,2019] (PDF: 2011KB)
Reference Manual DMA Controller(DMAC-B) [Apr,2018] (PDF: 527KB)
Reference Manual Programmable Motor Control Circuit plus(PMD+-A) [Jul,2019] (PDF: 627KB)
Reference Manual Advanced Encoder Input Circuit(A-ENC-A) [Oct,2018] (PDF: 494KB)
Reference Manual 12-bit Analog to Digital Converter(ADC-A) [Jun,2018] (PDF: 640KB)
Reference Manual 8-bit Digital to Analog Converter(DAC-A) [Sep,2017] (PDF: 233KB)
Reference Manual VoltageDetectionCircuit(LVD-A) [Feb,2018] (PDF: 332KB)
Reference Manual 32-bit Timer Event Counter(T32A-B) [Jul,2019] (PDF: 1386KB)
Reference Manual Real Time Clock(RTC-A) [Apr,2019] (PDF: 562KB)
Reference Manual Asynchronous Serial Communication Circuit(UART-C) [Jul,2019] (PDF: 557KB)
Reference Manual I2C Interface(I2C-B) [Sep,2019] (PDF: 721KB) UPDATED
Reference Manual Serial Peripheral Inteface(TSPI-B) [Feb,2019] (PDF: 1553KB)
Reference Manual Remote Control Signal Preprocessor(RMC-A) [Mar,2018] (PDF: 629KB)
Reference Manual Digital Noise Filter Circuit(DNF-A) [Mar,2018] (PDF: 286KB)
Reference Manual Boundary-scan(BSC-A) [Aug,2017] (PDF: 568KB)
Reference Manual Trimming Circuit(TRM-A) [Apr,2018] (PDF: 411KB)
Application Note M3H(1) APN Clock Control and Operation Mode(CG-D) [Mar,2018] (PDF: 808KB)
Application Note M3H(1) APN 12-bit Analog to Digital Converter(ADC-A) [Mar,2018] (PDF: 633KB)
Application Note M3H(1) APN Digital Noise Filter Circuit(DNF-A) [Mar,2018] (PDF: 480KB)
Application Note M3H(1) APN Asynchronous Serial Communication Circuit(UART-C) [Mar,2018] (PDF: 656KB)
Application Note M3H(1) APN Asynchronous Serial Communication Circuit(UART-C)DMA [Mar,2018] (PDF: 745KB)
Application Note M3H(1) APN 32-bit Timer Event Counter(T32A-B)Programmable Pulse Output Function [Mar,2018] (PDF: 617KB)
Application Note M3H(1) APN Serial Peripheral Interface(TSPI-B) [Mar,2018] (PDF: 690KB)
Application Note M3H(1) APN Remote Control Signal Preprocessor(RMC-A) [Mar,2018] (PDF: 740KB)
Application Note M3H(1) APN 32-bit Timer Event Counter(T32A-B)Interval Timer Function [Mar,2018] (PDF: 494KB)
Application Note M3H(1) APN I2C Interface(I2C-B) [Mar,2018] (PDF: 781KB)
Application Note M3H(1) APN I2C Interface(I2C-B)MASTER/SLAVE [Mar,2018] (PDF: 669KB)
Application Note M3H(1) APN Real Time Clock(RTC-A) [Mar,2018] (PDF: 646KB)
Application Note M3H(1) APN Input and Output Port(PORT) [Mar,2018] (PDF: 455KB)
Application Note M3H(1) APN Flash Memory(FLASH128_32-A) [Mar,2018] (PDF: 607KB)
Application Note M3H(1) APN Voltage Detection Circuit(LVD-A) [Mar,2018] (PDF: 482KB)
Application Note M3H(1) APN Oscillation Frequency Detector(OFD-A) [Mar,2018] (PDF: 518KB)
Application Note M3H(1) APN CMSIS System & Clock Configuration [Jan,2018] (PDF: 239KB)
Application Note M3H(1) APN I2C Interface(I2C-B)arbitration [Mar,2018] (PDF: 791KB)
Application Note M3H(1) APN Trimming Circuit(TRM-A) [Mar,2018] (PDF: 572KB)
Catalog Part Number List:32-Bit Microcontrollers [Apr,2019] (PDF: 774KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.