Contact us

A new window will open A new window will open

CEC (Consumer Electronic Control)

CEC is one of the serial interfaces connecting audio-video equipments. One signal line in HDMI (High Definition Multimedia Interface) cable is dedicated to data transfer by CEC.

Owing to CEC only one remote control can control many equipments such as a TV set, an HDD recorder, a DVD player, and so on which are connected with HDMI cables. Toshiba REGZA LINK is compliant with CEC.

Product List

TX03 series products incorporating a CEC interface are displayed.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.