Contact us

A new window will open A new window will open

M320 Group

The TMPM32BC2DFG in the M320 Group is a microcontroller that can easily implement Bluetooth® audio, hands-free speech and other functions by combining a Bluetooth® HCI LSI (TC35661), in addition to control various conventional audio systems. The DSP provided in this microcontroller processes various signals of a high workload, to lessen the CPU workload.

Features(TMPM32BC2DFG)

  • High-performance Arm® Cortex®-M3 core: 96-MHz operation (max)
  • DSP incorporated, and 144 MHz operation (max)
  • Asynchronous sampling rate converter
  • PCM interface
  • USB Embedded Host (Full-Speed)
  • SD host controller
  • Serial flash interface
  • Power-saving mode by cutting off internal power supply

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Audio Features

  • Audio replay by Bluetooth® connection
  • Hands-free speech (Echo canceling (EC) and noise reduction (NR) processing)
  • Audio replay from USB memory or SD card (Various audio decoding modes by decompression)
  • Compatible with CDDA and CD-MP3 (In combination with CD servo LSI)

Applications

  • Car audio
  • Home audio

System Block Diagram (Car Audio System)

System Block Diagram (Car Audio System)

TX03 Series M320 group Product List

Product List

TX03 series M320 group products will be displayed.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.