Contact us

A new window will open A new window will open

M350 Group

The TMPM350FDTFG and TMPM351F10TFG microcontrollers of the M350 Group are pin-compatible and specifically designed for automotive applications.The TMPM350FDTFG/TMPM351F10TFG provides various peripheral functions, such as CAN controllers and AD converters, as well as a Toshiba-original Programmable Motor Driver (PMD). Additionally, the TMPM350FDTFG/TMPM351F10TFG offers functional safety features.
The TMPM354F10TAFG is designed for automotive motor control applications. It contains a Vector Engine (VE) that enables efficient motor control, a Toshiba-original motor controller that supports one-shot pulse control, CAN controllers, and a resolver-to-digital converter (RDC). Additionally, the TMPM354F10TAFG offers functional safety features. Because Toshiba’s functional safety technology is compliant with ISO 26262, using the TMPM354F10TAFG will facilitate certification of your product.

Features (TMPM350FDTFG)

  • High-performance Arm® Cortex®-M3 core: 88-MHz operation (max)
  • Motor control circuits
    • Programmable Motor Driver (PMD)
    • 12-bit AD converters: 10 ch x 2 units
    • Resolver excitation circuit
  • CAN controller: 2 channels (V2.0 B)
  • High temperature operation (Ta: 105 °C max)
  • Functional safety: Optimized tightly coupled fault supervisors (ISO 26262-compliant)
    Fault supervisors with different algorithms monitor the detailed operation of each block integrated in an MCU.
    This architecture provides a low-cost, single-CPU solution for functional safety.

Applications

  • Electric power steering (EPS) and other automotive control applications

Features (TMPM354F10TAFG)

  • High-performance Arm® Cortex®-M3 core: 96 -MHz operation (max)
  • Advanced motor control circuits
  • Advanced Programmable Motor Driver (A-PMD)
  • Vector Engine (VE): The increased hardware computation for motor vector control reduces the CPU workload approx. 50% (compared to the predecessor).
  • One-shot pulse control: Almost the same CPU workload at high rpms as for mid-rpms
  • Toshiba-orijinal Resolver-to-digital converter (RDC): Increases design flexibility, reduces system costs and improves noise immunity.
  • High-temperature operation (Ta: 125 °C max)
  • Functional safety: Optimized tightly coupled fault supervisors (ISO 26262-compliant)
    Fault supervisors with different algorithms monitor the detailed operation of each block integrated in an MCU. This architecture provides a low-cost, single-CPU solution for functional safety.

Application

  • HEV, EV and other automotive control applications

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

TX03 Series M350 group Product List

Product List

TX03 series M350 group products will be displayed.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.