SSM3J16FV

Not Recommended for New Design

Small-signal MOSFET

Description

Application Scope Analog Switches / High-Speed Switching
Polarity P-ch
Generation π-MOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name VESM
Package Image VESM
JEITA SC-105AA
Package Code SOT-723
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.2×1.2×0.5
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -20 V
Gate-Source voltage VGSS +/-10 V
Drain current ID -100 mA
Power Dissipation PD 0.15 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.1 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 8.0 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 12 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.5V 45 Ω
Input capacitance (Typ.) Ciss - 11 pF

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2016

Feb,2019

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open