Not Recommended for New Design
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | DC-DC Converters / Automotive / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅧ-H |
Internal Connection | Single |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK1R4S04PB | Different package and similar characteristics | Slightly higher ON resistance |
XPHR7904PS | Different package and similar characteristics | Almost same ON resistance |
Toshiba Package Name | TO-220SM(W) |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
10.0×13.0×3.5 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 40 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 200 | A |
Power Dissipation | PD | 375 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 3.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=6V | 1.37 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 0.9 | mΩ |
Input capacitance (Typ.) | Ciss | - | 14920 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 214 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs