TPC8227-H

EOL announced

Power MOSFET (N-ch dual)

Description

Application Scope CCFL Inverters / DC-DC Converters
Polarity N-ch×2
Generation U-MOSⅥ-H
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP-8
Package Image SOP-8
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
4.9×6.0×1.52
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage (Q1/Q2) VDSS 40 V
Gate-Source voltage (Q1/Q2) VGSS +/-20 V
Drain current (Q1/Q2) ID 5.1 A
Power Dissipation PD 1.5 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Q1/Q2) (Max) Vth - 2.3 V
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=4.5V 40
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=10V 33
Input capacitance (Q1/Q2) (Typ.) Ciss - 640 pF
Total gate charge (Q1/Q2) (Typ.) Qg VGS=10V 10 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open