Photorelay (MOSFET output, 1-form-a)
Application Scope | Measurement instrumentation / Security equipments / Amusement equipments |
---|---|
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Japan |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 / EN 60065 / EN 60950-1 / CQC (China Quality Certification center)
*Download Online Certification of Safety Standard(UL 1577) |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP240A | Package and characteristics are almost same | - |
Toshiba Package Name | DIP4 |
---|---|
Package Image | ![]() |
Pins | 4 |
Mounting | Through Hole |
Width×Length×Height (mm) |
4.58×7.62×3.65 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
ON-state current | ION | 0.5 | A |
OFF-state output terminal voltage | VOFF | 60 | V |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Isolation voltage BVs @1minute (Min) |
BVS | 5000 | Vrms |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Terminal Capacitance (Typ.) | COFF | - | 130 | pF |
Trigger LED Current 1a (Max) | IFT | ION=0.5A | 2 | mA |
On-state resistance (Max) (Continuous) | RON | IF=5mA ION=0.5A |
2 | Ω |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Application Note |
![]() |
Application Note |
![]() |
Catalog |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)