Contact us

A new window will open A new window will open

Application for Copiers (A3 Read)

Toshiba offers high-speed and high-sensitivity products for A3/600dpi.

  • The product lineup has a range of scanning speeds and optical sizes to meet your requirements
  • Maximum 140MHz
  • 4 line sensors that offer twice the black and white speed compared to color speed

Product Lineup

Product RoadmapTCD2712DGTCD2711DGTCD2717BFG

Functional Comparison

Part Number TCD2719DG TCD2712DG TCD2711DG TCD2724DG-1 TCD2725BFG
Color Color Color Color Color
Package Image
Package Size (mm) 105.0 x 9.65 53.6 x 9.65 55.2 x 7.8
Package type CERDIP CERDIP CLCC
Pins 68 22 32
Line spacing (Line) R-G, G-B
600dpi 4 4 2 4 4
Power Supply Voltage
(V) (typ.)
10 10 10 10 10
Clock Driving Voltage
(V) (typ.)
5.0 5.0 5.0 3.3 3.3
Data Rate
(MHz) (max)
140
(35 x 4 output)
120
(30 x 4 output)
70
(35 x 2 output)
70
(35 x 2 output)
70
(35 x 2 output)
Pixel Number 7,300 x 3 7,500 x 3 7,500 x 3 7,450 x 3 7,450 x 3
Pixel Size (µm) 10 x 10 9.325 x 9.325 9.325 x 9.325 4.7 x 4.7 4.7 x 4.7
Sensitivity
(V/lx・s) (typ.)
R G B R G B R G B R G B R G B
600dpi 11.5 10.7 4.8 14.1 22.2 9.1 18.9 20.4 13.4 - -
S/H"ON" - - - 12.8 15 5.2 12.8 11.9 5.2
S/H"OFF" - - - 14.3 16.9 5.8 14.3 13.4 5.8
Saturation Output Voltage
(V) (min)
1.2 1.5 1.2 1.2 1.2
Dark Signal Voltage
(mV) (typ.)
2.0 1.0 3.0 0.5 0.5
DC Power Dissipation
(mW) (typ.)
1,750 1,200 590 700 700

※Package Types

  • CERDIP : Ceramic Dual In-line Package
  • CLCC : Ceramic Leadless Chip Carrier
Product List

Linear Image Sensors (for A3 read) Product Lineup
Search for linear image sensors that best suit your needs

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.