Contact us

A new window will open A new window will open

Magnetic Sensors

Digital-output magnetic sensors that are switched on and off by sensing the magnetic flux density of a permanent magnet. The magnetic sensors available in two versions: the highly sensitive TCS10 Series and the standard TCS40 Series. These devices are ideal for open/close sensing for a variety of applications, such as Cell phones, NotePCs, DSC and DVC cameras.

Features

Ideal for applications with open/close contacts.

  • Senses the magnetic flux density in the vertical field.
  • Provides a digital output.
  • Senses the South pole, North pole or Both poles.

Switch Configuration

il01

Application Examples

il02

Product Lineup

Sensed Pole Part Number Magnetic Flux Density Average Current Consumption Output Configuration Package
South pole TCS10SPU |Bon|=1.8mT(typ.)
|Boff|=0.8mT(typ.)
Icc=5.5μA(typ.)
@Vcc=2.3~2.7V
Push-pull UFV
TCS30SPU (*) Push-pull
North pole TCS10NPU Push-pull
TCS30NPU (*) Push-pull
Both poles TCS10DPU Icc=8.5μA(typ.)
@Vcc=2.3~2.7V
Push-pull
TCS10DLU Open-drain
TCS30DPU (*) Push-pull
TCS30DLU (*) Open-drain
TCS20DPR |Bon|=3.4mT(typ.)
|Boff|=2.0mT(typ.)
Icc=7.3μA(typ.)
@Vcc=2.3V
Push-pull SOT-23F
TCS20DLR Open-drain
TCS40DPR Push-pull
TCS40DLR Open-drain

(*)Under development

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.