MG06S Series

The MG06S Enterprise Capacity HDD models provide capacities up to 10 TB and 7200 rpm performance, in a robust design engineered for nearline business-critical workloads.
The MG06S series utilizes industry-standard 3.5-inch 26.1 mm height form factor and Advanced Format sector technologies for optimum capacity and data reliability. Toshiba Persistent Write Cache technology helps enhance performance while also maintaining data integrity in the event of a sudden loss of power. Equipped with 12 Gbit/s SAS interface, the Enterprise Capacity MG06S models help save rack space and reduce the footprint and operational burden of business critical servers and storage systems.
512e or 4Kn Advanced Format sector technology models are available. 4Kn models offer optimum performance and compatibility with 4K-capable applications and operating environments. 512e models are broadly supported today and also help provide support for legacy applications and operating environments that require 512 B sector lengths.

Product Specification

Form Factor 3.5-inch
Interface SAS 12.0 Gbit/s
Buffer Size 256 MiB
Rotation Speed 7200 rpm
Data Transfer Speed
( Sustained ) ( Typ. )
10 TB 237 MiB/s
8 TB, 6 TB 230 MiB/s

Power Consumption
( Idle - A ) ( Typ. )

10 TB 7.49 W
8 TB 6.62 W
6 TB 5.94 W
MTTF/MTBF 2 500 000 h
Weight ( Max ) 770 g
MG06SCA**** Series

Key Features

  • Industry Standard 3.5-inch 26.1 mm Height Form Factor
  • Large Capacity (10 / 8 / 6 TB Models)
  • 7,200 rpm Performance
  • Dual-Port 12 Gbit/s SAS Interface
  • MTTF/MTBF 2.5M hours
  • 550 total TB Transferred per Year Workload Rating
  • 512e or 4Kn Advanced Format Sector Technology
  • Toshiba Persistent Write Cache Technology to help Maintain Data Integrity during Power-Loss Events
  • Sanitize Instant Erase (SIE) and Self-Encrypting Drive(SED) option model available

Applications

  • Engineered for Mid-line / Nearline Business Critical Workloads
  • Tier 2 Business-Critical Servers and Storage Systems
  • Servers Supporting Application Workloads that Benefit from High Capacity per Spindle
  • Capacity-Optimized Data Center Storage Systems
  • Object and File Storage Solutions

Lineup

Capacity Format Type Model Number
10 TB 4Kn Standard MG06SCA10TA
10 TB 4Kn SIE MG06SCA10TAY
10 TB 4Kn SED MG06SCP10TA
10 TB 512e Standard MG06SCA10TE
10 TB 512e SIE MG06SCA10TEY
10 TB 512e SED MG06SCP10TE
8 TB 4Kn Standard MG06SCA800A
8 TB 4Kn SIE MG06SCA800AY
8 TB 4Kn SED MG06SCP800A
8 TB 512e Standard MG06SCA800E
8 TB 512e SIE MG06SCA800EY
8 TB 512e SED MG06SCP800E
6 TB 4Kn Standard MG06SCA600A
6 TB 4Kn SIE MG06SCA600AY
6 TB 512e Standard MG06SCA600E
6 TB 512e SIE MG06SCA600EY
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF/MTBF (Mean Time to Failure/Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF/MTBF.
  •  Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • SED supports TCG Enterprise SSCs.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Documents

Name Date

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open