Contact us

A new window will open A new window will open

RF ICs for IoT/Extremely Low-Power Radio Applications

These years, more and more applications use radio frequency (RF) to communicate, and a variety of RF ICs are being required that meet the respective needs. The recent pervasiveness of electronic products has resulted in an increase in environmental electromagnetic radiation; this is driving the needs for RF ICs that deliver improved communication reliability (i.e., EMI immunity). To address such needs, Toshiba offers RF ICs with the industry's highest receiver sensitivity.

Applications: IoT/Extremely Low-Power Radio Applications

Block Diagram of an IoT/Extremely Low-Power Radio Receiver

This is the Block Diagram of the Transceiver IC (TC32306FTG)

IoT/Extremely Low-Power Radio Application Examples

This figure provides examples of the Extremely Low-Power Radio Applications.

RF IC Offerings for IoT/Extremely Low-Power Radio Applications

微弱無線機器向け 製品ラインアップ表
Part Number Functions Availability Frequency(Hz) FSK ASK Package Status
TX RX Local RF IF
TC32306FTG VCO
+PLL
315 M ~ 915 M 230 k/280 k
(built in)
QFN36 MP

MP: Mass production
Note: This transceiver IC can also be used as a receive-only IC.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.