Contact us

A new window will open A new window will open

TransferJet™-Compliant Wireless IC: TC35420AXLG

TC35420 Wireless IC Compliant with the TransferJet™ standard

TC35420 is a wireless IC product that supports the TransferJet™ standard for close proximity wireless transfer technology. The TransferJet™ Consortium has defined the standard for this technology. This IC implements TransferJet™ functions with wireless, Digital-signal-processing, Host-Interface, and memory-interface functions in a single chip using RF-CMOS process.

Features

One-Chip Solution
Wireless, Digital signal-processing are implemented into monolithic
RF-CMOS process
Built-in RF switch and LNA (Low-Noize Amplifier)
Very High-speed Host-Interface
SDIO UHS-I support
Low power consumption
Power reduction architecture supporting low leak cell
Single Power Supply
Small package
LGA81: 4.0 mm × 4.0 mm × 0.75 mm (max.)

Trans02e_1

Examples of TC35420AXLG Characteristics
Receiver :
Sensitivity (PER = 1%)
-70.7 dBm at Rate 522 Mbps
-77.2 dBm at Rate 261 Mbps
-84.0 dBm at Rate 65  Mbps
Transmitter :
Output power range : -62 dBm to -35 dBm (in 1-dB steps)
EVM : -31 dB
Notes :
PER : Package Error Rate
Mbps : Megabits per second
EVM : Error Vector Magnitude

TC35420AXLG Block Diagram

TC35420 Block Diagram

Transferjet™ -compliant IC Lineup

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.