Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Graphics processing circuit

Example of image processing circuit linked to various control signals

Graphics processing circuit

Lineup

CMOS logic IC : Buffer

Part number 74VHC541FT TC74VHC9541P
Package TSSOP20B DIP20
VCC [V] 2.0 to 5.5 2.0 to 5.5
ICC [μA] 4.0 4.0
IOH/L [mA] ±8.0 (Vcc=4.5V) ±8.0 (Vcc=4.5V)
tPLH/HL [ns] 3.5 (Vcc=5.0V) 5.0 (Vcc=5.0V)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs